Top

Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators

Product Details

Key Features

Parametric specs for Comparators
tPD (ns) (typ) 4.5
VOS (mV) (max) 1.5
VSUPPLY (Total) (V) (min) 2.7
VSUPPLY (Total) (V) (max) 5.5
# Comparators 2
Input Range Rail to Rail
to Neg. Rail
ICC per Comp. (µA) (max) 11000
Logic Out Push-Pull
Oper. Temp. (°C) -40 to +85
Package/Pins SOIC (N)/14
Budgetary
Price (See Notes)
5.09
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Parameters

Parametric specs for Comparators
tPD (ns) (typ) 4.5
VOS (mV) (max) 1.5
VSUPPLY (Total) (V) (min) 2.7
VSUPPLY (Total) (V) (max) 5.5
# Comparators 2
Input Range Rail to Rail
to Neg. Rail
ICC per Comp. (µA) (max) 11000
Logic Out Push-Pull
Oper. Temp. (°C) -40 to +85
Package/Pins SOIC (N)/14
Budgetary
Price (See Notes)
5.09

Key Features

  • Ultra-Fast, 4.5ns Propagation Delay
  • Ideal for +3V and +5V Single-Supply Applications
  • Beyond-the-Rails Input Voltage Range
  • Low, 5mA Supply Current (MAX997/MAX999)
  • 3.5mV Internal Hysteresis for Clean Switching
  • Output Latch (MAX961/MAX963)
  • TTL/CMOS-Compatible Outputs
  • Shutdown Mode (MAX961/MAX963/MAX964/MAX997)
  • Available in Space-Saving Packages:
    • 5-Pin SOT23 (MAX999)
    • 8-Pin µMAX (MAX961/MAX962/MAX997)
    • 16-Pin QSOP (MAX964)

Applications/Uses

  • GPS Receivers
  • High-Speed Sampling Circuits
  • Line Receivers
  • Portable Battery-Powered Systems
  • Single 3V/5V Systems
  • Threshold Detectors/Discriminators
  • Zero-Crossing Detectors

Description

The MAX961–MAX964/MAX997/MAX999 are low-power, ultra-high-speed comparators with internal hysteresis. These devices are optimized for single +3V or +5V operation. The input common-mode range extends 100mV Beyond-the-Rails™, and the outputs can sink or source 4mA to within 0.52V of GND and VCC. Propagation delay is 4.5ns (5mV overdrive), while supply current is 5mA per comparator.

The MAX961/MAX963/MAX964 and MAX997 have a shutdown mode in which they consume only 270µA supply current per comparator. The MAX961/MAX963 provide complementary outputs and a latch-enable feature. Latch enable allows the user to hold a valid comparator output. The MAX999 is available in a tiny SOT23-5 package. The single MAX961/MAX997 and dual MAX962 are available in space-saving 8-pin µMAX® packages.

Simplified Block Diagram

MAX999: Pin Configuration MAX999: Pin Configuration Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.