Top

MAX9626EVKIT

Evaluation Kit for the MAX9626, MAX9627, and MAX9628

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9626, MAX9627, and MAX9628 Oct 19, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.85V to 5.25V Single-Supply Range
  • Factory-Set 1V/V Gain
  • Adjustable-Output Common-Mode Voltage
  • Shutdown Input
  • Also Evaluates the MAX9627/MAX9628 (IC Replacement)
  • Fully Assembled and Tested

Applications/Uses

  • ATE
  • Communication
  • High-Performance Instrumentation
  • Medical Imaging

Description

The MAX9626 evaluation kit (EV kit) provides a proven design to evaluate the MAX9626 low-noise, low-distortion, and high-bandwidth differential amplifier/ADC driver in a 12-pin TQFN package. The EV kit circuit is preconfigured as an ADC driver. SMA connectors are provided for the board input/output and the EV kit operates off a single 2.85V to 5.25V power supply. The EV kit also evaluates the MAX9627/MAX9628. Request a free MAX9627/MAX9628 IC sample from the factory when ordering the EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9626, MAX9627, and MAX9628 Oct 19, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.