Top

MAX9622EVKIT

Evaluation Kit for the MAX9622 and MAX9623

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9622 and MAX9623 Jul 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 50MHz Gain-Bandwidth (GBW) Product
  • 2.0V to 5.25V Supply Range
  • Preconfigured for 10V/V Gain
  • Also Evaluates the MAX9623 (IC Replacement)
  • 0603 Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX9622 evaluation kit (EV kit) provides a proven design to evaluate the MAX9622 single, precision, high-bandwidth op amp in a 5-pin SC70 package. The EV kit circuit is preconfigured as a differential amplifier providing an overall gain of 10V/V. BNC connectors are provided for the board input/output, and the components have pads that accommodate 0603 packages, making them easy to solder and replace. The EV kit also evaluates the MAX9623. Request a free sample of the MAX9623 IC from the factory when ordering the MAX9622 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9622 and MAX9623 Jul 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.