Top

MAX9610EVKIT

Evaluation Kit for the MAX9610

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9610 May 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Precision Current Monitoring
  • Multiple Fixed Gains Available
    • 25V/V (MAX9610T)
    • 50V/V (MAX9610F)
    • 100V/V (MAX9610H)
  • 1.6V to 5.5V Input Common-Mode Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 3.3V and 5V Power Management Systems
  • Cameras
  • Cell Phones
  • PDAs
  • Portable Li+ Battery Powered Systems
  • USB Ports

Description

The MAX9610 evaluation kit (EV kit) provides a proven design to evaluate the MAX9610 high-side current-sense amplifier, which offers precision accuracy specifications of VOS less than 500µV (max) and gain error less than 0.5% (max). This EV kit demonstrates the MAX9610 in a tiny 1mm x 1.5mm x 0.8mm, 6-pin µDFN package. The MAX9610 is also available in a 5-pin SC70, but that package is not compatible with this EV kit.

The MAX9610 EV kit PCB comes with a MAX9610FELT+ installed, which is the 50V/V gain version. Contact the factory for free samples of the pin-compatible MAX9610TELT+ and MAX9610HELT+, which are 25V/V and 100V/V gain versions, respectively.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9610 May 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.