Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- -0.3V to +5.5V Input Voltage Range
- 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
- 1V to 5.5V VCC Range (MAX9062–MAX9065)
- 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
- 3V and 4.2V Trip Points (MAX9065)
- Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Applications/Uses
- Cell Phones
- Electronic Toys
- Notebook Computers
- Portable Media Players
- Portable Medical Devices
Description
The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).
Simplified Block Diagram
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.