Top

High-Speed, Low-Power Voltage Comparators

Product Details

Key Features

Parametric specs for Comparators
tPD (ns) (typ) 8
VOS (mV) (max) 2
VSUPPLY (Total) (V) (min) 5
VSUPPLY (Total) (V) (max) 10
# Comparators 4
Input Range to Neg. Rail
ICC per Comp. (µA) (max) 4000
Logic Out Push-Pull
Oper. Temp. (°C) -40 to +85
0 to +70
Package/Pins PDIP/16
SOIC (N)/16
Budgetary
Price (See Notes)
7.98
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Comparators
tPD (ns) (typ) 8
VOS (mV) (max) 2
VSUPPLY (Total) (V) (min) 5
VSUPPLY (Total) (V) (max) 10
# Comparators 4
Input Range to Neg. Rail
ICC per Comp. (µA) (max) 4000
Logic Out Push-Pull
Oper. Temp. (°C) -40 to +85
0 to +70
Package/Pins PDIP/16
SOIC (N)/16
Budgetary
Price (See Notes)
7.98

Key Features

  • 8ns (typ) Propagation Delay
  • 18mW/Comparator Power Consumption (+5V, typ)
  • Separate Analog and Digital Supplies
  • Flexible Analog Supply: +5V to +10V or ±5V
  • Input Range Includes Negative Supply Rail
  • TTL-Compatible Outputs
  • TTL-Compatible Latch Inputs (Except MAX901)

Applications/Uses

  • High-Speed A/D Converters
  • High-Speed Data Sampling
  • High-Speed V/F Converters
  • Input Trigger Circuitry
  • Line Receivers
  • PWM Circuits
  • Threshold Detectors

Description

The MAX900–MAX903 high-speed, low-power, single/dual/quad voltage comparators feature differential analog inputs and TTL-logic outputs with active internal pullups. Fast propagation delay (8ns typ at 5mV overdrive) makes the MAX900–MAX903 ideal for fast A/D converters and sampling circuits, line receivers, V/F converters, and many other data-discrimination applications.

All comparators can be powered from separate analog and digital power supplies or from a single combined supply voltage. The analog input common-mode range includes the negative rail, allowing ground sensing when powered from a single supply. The MAX900–MAX903 consume 18mW per comparator when powered from +5V.

The MAX900–MAX903 are equipped with independent TTL-compatible latch inputs. The comparator output states are held when the latch inputs are driven low. The MAX901 provides the same performance as the MAX900/MAX902/MAX903 with the exception of the latches.

For newer, pin-for-pin compatible parts with the same speed and only half the power dissipation, see the MAX9201/MAX9202/MAX9203 data sheet.

Simplified Block Diagram

MAX901, MAX902, MAX903: Pin Configurations MAX901, MAX902, MAX903: Pin Configurations Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .