Top

MAX49921EVKIT

Evaluation Kit for the MAX49921

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX49921 Jan 28, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Precision Real-Time Current Monitoring
  • 0V to +70V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Current Sensing
  • Battery Current Monitoring
  • Current Monitoring of Inductive Loads
  • High- and Low-Side Precision Current Sensing
  • Precision High-Voltage Current Monitoring
  • Solenoid Current Sensing
  • Super-Capacitor Charge/Discharge Monitoring

Description

The MAX49921 evaluation kit (EV kit) provides a proven design to evaluate the MAX49921 high precision, high voltage, unidirectional current-sense amplifier. This EV kit demonstrates the MAX49921 in a small, 2mm x 3mm 8-pin TDFN package.

The EV kit PCB comes with a MAX49921FATA/VY+ installed, which is the 50V/V gain version. The other gain option available is the pin-compatible MAX49921TATA/ VY+ (G = 20V/V). Contact the factory for MAX49921TATA/ VY+ availability.

Simplified Block Diagram

MAX49921EVKIT: Photo Board MAX49921EVKIT: Photo Boardt Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX49921 Jan 28, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.