Top

MAX49017EVKIT

Evaluation Kit for the MAX49017

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX49017 Sep 26, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.7V to 5.5V Supply Voltage Range
  • -0.2V to VDD + 0.2V Input Voltage Range
  • Configured to Add External Hysteresis
  • Dual-Channel Comparator with Built-in 1.252V Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ADAS
  • Automotive
  • Car Battery Monitoring Systems

Description

The MAX49017 evaluation kit (EV kit) is a fully assembled and tested circuit board to evaluate MAX49017 dual comparator with internal voltage reference. The MAX49017 EVKIT comes with a MAX49017ATA/VY+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. This EV kit demonstrates the MAX49017ATA/VY+ in an 8-pin 2mm x 2mm TDFN package with side-wettable flanks.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX49017 Sep 26, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .