MAX466

Two-Channel, Triple/Quad RGB Video Switches and Buffers


Please check latest availability status for a specific part variant.

Description

The MAX463–MAX470 series of two-channel, triple/quad buffered video switches and video buffers combines high-accuracy, unity-gain-stable amplifiers with high-performance video switches. Fast switching time and low differential gain and phase error make this series of switches and buffers ideal for all video applications. The devices are all specified for ±5V supply operation with inputs and outputs as high as ±2.5V when driving 150Ω loads (75Ω back-terminated cable).

Input capacitance is typically only 5pF, and channel-to-channel crosstalk is better than 60dB, accomplished by surrounding all inputs with AC ground pins. The on-board amplifiers feature a 200V/µs slew rate (300V/µs for AV = 2V/V amplifiers), and a bandwidth of 100MHz (90MHz for AV = 2V/V buffers). Channel selection is controlled by a single TTL-compatible input pin or by a microprocessor interface, and channel switch time is only 20ns.

For design flexibility, devices are offered with buffer-amplifier gains of 1V/V or 2V/V for 75Ω back-terminated applications. Output amplifiers have a guaranteed output swing of ±2V into 75Ω.
MAX463, MAX464, MAX465, MAX466, MAX467, MAX468, MAX469, MAX470: Typical Operating Circuit MAX463, MAX464, MAX465, MAX466, MAX467, MAX468, MAX469, MAX470: Typical Operating Circuit Enlarge+

Key Features

  • 100MHz Unity-Gain Bandwidth
  • 90MHz Bandwidth with 2V/V Gain
  • 0.01%/0.03° Differential Gain/Phase Error
  • Drives 50Ω and 75Ω Back-Terminated Cable Directly
  • Wide Output Swing:
    • ±2V into 75Ω
    • ±2.5V into 150Ω
  • 300V/µs Slew Rate (2V/V gain)
  • 20ns Channel Switching Time
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption
  • Outputs May Be Paralleled for Larger Networks
  • 5pF Input Capacitance (channel on or off)

Applications/Uses

  • Broadcast-Quality Color-Signal Multiplexing
  • Coaxial-Cable Line Drivers
  • RGB Color Video Overlay Editors
  • RGB Color Video Security Systems
  • RGB Medical Imaging
  • RGB Multiplexing
Request Reliability Report for: MAX466 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V