Top

Evaluation Kit for the MAX464 and MAX466

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX464 and MAX466 Jun 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 100MHz Unity-Gain Bandwidth
  • 75Ω Output Impedance
  • 300V/µs Slew Rate (MAX466)
  • 20ns Channel Switching Time
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption

Applications/Uses

  • Broadcast-Quality Color-Signal Multiplexing
  • Coaxial-Cable Line Drivers
  • RGB Color Video Overlay Editors
  • RGB Color Video Security Systems
  • RGB Medical Imaging
  • RGB Multiplexing

Description

The MAX464/MAX466 evaluation kit (EV kit) simplifies the evaluation of the MAX464 and MAX466 quad buffered video switches. Both ICs combine high-accuracy amplifiers with high-performance video switches. Amplifier gains are set to 1V/V for the MAX464 and 2V/V for the MAX466. Fast switching times, low differential phase/gain errors, and 75Ω output drivers make the MAX464 and MAX466 ideal for all video applications.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX464 and MAX466 Jun 01, 1994

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.