Top

MAX4550EVKIT

Evaluation Kit for the MAX4550

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4550 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PC Board Layout
  • Audio Mode
    • -95dB Typical Crosstalk at 20kHz
    • -110dB Typical Off-Isolation at 20kHz (10kΩ load)
  • Video Mode
    • -54dB Typical Crosstalk at 4.0MHz
    • -78dB Typical Off-Isolation at 4.0MHz (1kΩ load)
  • Total Harmonic Distortion (THD+N): 0.014%
  • Easy-to-Use Software Included
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • High-End Audio Systems
  • PC Multimedia Boards
  • Set-Top Boxes
  • Video Conferencing Systems

Description

The MAX4550 evaluation kit (EV kit) simplifies evaluation of the MAX4550 dual 4x2 crosspoint analog switch with 2-wire serial user interface. The EV kit includes Windows 95® software, which provides a handy user interface for exercising the features of the MAX4550.

This kit can also be used to evaluate the MAX4570. Simply order a free sample of the MAX4570CWI along with the MAX4550 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4550 Jan 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.