Evaluation Kit for the MAX4470
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4470 | Dec 06, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 1.8V to 5.5V Single-Supply Operation
- Jumper Selectable for Inverting, Noninverting, Differential, and Buffer Op-Amp Configuration
- Demonstrates Super-Capacitor Charge Balancing Using Op-Amp Buffer Configuration
- Evaluates the Device in a 6-Bump Wafer-Level Package (WLP)
- Fully Assembled and Tested
Applications/Uses
- Badges
- Battery-Powered Systems
- Cellular Handsets
- Digital Cameras (DIGICAMs)
- Electrometer Amplifiers
- Glucose Meters
- GPS Solutions
- IP Camera
- Micropower
- MP3 and Portable Media Players
- Pagers and Cellphones
- pH Meters
- Portable Instrumentation
- Remote Sensor Active
- Solar-Powered Systems
- Thermostats
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4470 | Dec 06, 2010 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .