Top

MAX4450EVKIT

Evaluation Kit for the MAX4450

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4450 Mar 20, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 3-Pole, Active Lowpass, Sallen-Key Video Filter
  • 5.25MHz -3dB Bandwidth
  • > 20dB Attenuation at 13.5MHz
  • > 40dB Attenuation at 27MHz
  • 18dB/Octave Attenuation Rate
  • Low-Cost Circuit Design
  • Video-Filter Solution for NTCS and PAL Applications
  • ±2.25V to ±5.5V Dual-Supply Voltage or +4.5V to +11V Single-Supply Voltage
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems

Description

The MAX4450 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4450 operational amplifier configured in a 3-pole, lowpass Sallen-Key filter which provides a Butterworth response with a bandwidth of -3dB at 5.25MHz. This circuit can be used for video anti-aliasing and reconstruction filtering. The circuit is designed to drive a 75Ω termination, common in video applications, with an overall gain of 1. The MAX4450 EV kit board operates from a ±2.25V to ±5.5V dual-voltage supply or a +4.5V to +11V single-voltage supply. The MAX4450 EV kit is a fully assembled and tested surface-mount board.

Simplified Block Diagram

MAX4450EVKIT: Simplified Circuit MAX4450EVKIT: Simplified Circuit Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX4450 Mar 20, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .