Top

MAX4444EVKIT

Evaluation Kit for the MAX4444 and MAX4445

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4444 and MAX4445 Oct 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 500MHz Full-Power Bandwidth
  • 5000V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Data Acquisition
  • Differential to Single-Ended Conversion
  • High-Speed Differential Line Receiver
  • High-Speed Instrumentation Amplifier
  • Medical Instrumentation
  • Twisted-Pair to Coaxial Converter

Description

The MAX4444 evaluation kit (EV kit) simplifies evaluation of the MAX4444 ultra-fast differential line receiver. The EV kit includes the MAX4444, which has a fixed gain of +2V/V. This EV kit can also be used to evaluate the adjustable-gain MAX4445, which is stable with a minimum gain of +2V/V. To evaluate the MAX4445, order a free sample of the MAX4445ESE along with the MAX4444 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4444 and MAX4445 Oct 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .