Top

Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps

Product Details

Key Features

Parametric specs for Video/Wideband Amplifiers
# Amplifiers 2
BW (MHz) (@ -3dB) 150
Slew Rate (V/µs) 133
BW (MHz) (0.1dB min) 80
Feedback Voltage
ISUPPLY (mA) (typ) 15
Single Supply Yes
VOFFSET (mV) (max) 3.5
IBIAS (µA) (max) 22
Oper. Temp. (°C) -40 to +85
Package/Pins UMAX/8
Budgetary
Price (See Notes)
5.25
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Video/Wideband Amplifiers
# Amplifiers 2
BW (MHz) (@ -3dB) 150
Slew Rate (V/µs) 133
BW (MHz) (0.1dB min) 80
Feedback Voltage
ISUPPLY (mA) (typ) 15
Single Supply Yes
VOFFSET (mV) (max) 3.5
IBIAS (µA) (max) 22
Oper. Temp. (°C) -40 to +85
Package/Pins UMAX/8
Budgetary
Price (See Notes)
5.25

Key Features

  • 16-Bit Accurate Settling in 23ns (MAX4435/MAX4437)
  • 97dB SFDR at 1MHz, 4VP-P Output
  • 2.2nV/ Input Voltage Noise Density
  • 100dB (min) Open-Loop Gain
  • 388V/µs Slew Rate (MAX4435/MAX4437)
  • 65mA High Output Drive
  • Available in Space-Saving Packages
    • 5-Pin SOT23 (MAX4434/MAX4435)
    • 8-Pin µMAX (MAX4436/MAX4437)

Applications/Uses

  • High-Performance Receivers
  • High-Speed 14- and 16-Bit ADC Preamplifiers
  • IF/RF Amplifiers
  • Low-Distortion Active Filters
  • Low-Noise Preamplifiers
  • Precision Instrumentation

Description

The MAX4434/MAX4435 single and MAX4436/MAX4437 dual operational amplifiers feature wide bandwidth, 16-bit settling time in 23ns, and low-noise/low-distortion operation. The MAX4434/MAX4436 are compensated for unity-gain stability and have a small-signal -3dB bandwidth of 150MHz. The MAX4435/MAX4437 are compensated for closed-loop gains of +5 or greater and have a small-signal, -3dB bandwidth of 150MHz.

The MAX4434–MAX4437 op amps require only 15mA of supply current per amplifier while achieving 115dB open-loop gain. Voltage noise density is a low 2.2nV/ and provides 97dB spurious-free dynamic range (SFDR) at 1MHz. These characteristics make these op amps ideal for driving modern, high-speed 14- and 16-bit analog-to-digital converters (ADCs).

These high-speed op amps feature wide-output voltage swings and a high-current output drive up to 65mA. Using a voltage feedback architecture, the MAX4434–MAX4437 meet the requirements of many applications that previously depended on current feedback amplifiers.

The MAX4434/MAX4435 are available in space-saving 5-pin SOT23 packages and the MAX4436/MAX4437 are available in 8-pin µMAX® packages.

Simplified Block Diagram

MAX4434, MAX4435, MAX4436, MAX4437: Typical Operating Circuit MAX4434, MAX4435, MAX4436, MAX4437: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .