Top

MAX44299EVKIT

Evaluation Kit for the MAX44299

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44299 Apr 06, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Precision Real-Time, Low-Side Current /Voltage/ Power Monitoring
  • +3V to +5.5V Single-Supply Voltage Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Power Monitoring and Management Data Center and Telecom
  • Renewable Energy System
  • Smart Battery Packs and Chargers

Description

The MAX44299 evaluation kit (EV kit) provides a proven design to evaluate the MAX44299 current, voltage, and power monitor. The device offers a precision power monitor with very low offset for low-side monitoring. This EV kit demonstrates the MAX44299 in an ultra-small, 2.4mm x 2.4mm, 16-bump wafer-level package (WLP) with 0.5mm bump spacing.

The EV kit PCB is preconfigured with the CSA full-scale input voltage range (VSENSE) of 10mV and 100µA of output current ranges, but can be reconfigured to 10mV/5mV of FS VSENSE or 50µA of output current by changing a few jumpers.

The EV kit comes with a MAX44299EWE+ and a voltage divider to provide a forced full-scale VSENSE of 10mV range at the CSA inputs installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44299 Apr 06, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.