Evaluation Kit for the MAX44286
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX44286 | Dec 02, 2014 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Precision Real-Time Current Monitoring
- +1.8V to +5.5V Input Common-Mode Range
- Proven PCB Layout
- RoHS Compliant
Applications/Uses
- Mobile Accessories
- Notebook Computers and Tablets
- Portable Medical
- Portable/Battery-Powered Systems
- Power Management Systems
- Smartphones
Description
The MAX44286 evaluation kit (EV kit) provides a proven design to evaluate the MAX44286 zero-drift, high-side, current-sense amplifier that offers precision and low supply current. This EV kit demonstrates the MAX44286 in an ultra-small, 0.78mm x 0.78mm x 0.35mm, 4-bump WLP package.
The EV kit PCB comes with a MAX44286FAWS+ installed, which is the 50V/V gain version. Other gain options are available. Contact the factory for free samples of the pin-compatible MAX44286TAWS+ (25V/V gain), MAX44286HAWS+ (100V/V gain), and MAX44286WAWS+ (200V/V gain).
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX44286 | Dec 02, 2014 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.