Top

MAX44285EVKIT

Evaluation Kit for the MAX44285

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44285 Aug 05, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Precision Real-Time Current Monitoring
  • +2.7V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations and Communication Equipment
  • Industrial Control and Automation
  • Power Management Systems
  • Server Backplanes

Description

The MAX44285 evaluation kit (EV kit) provides a proven design to evaluate the MAX44285 dual-channel, high-precision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX44285 in an ultra-small, 1mm x 2mm, 8-bump WLP package.

The EV kit PCB comes with a MAX44285TAWA+ installed, which is the 20V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX44285LAWA+ (G = 12.5V/V), MAX44285FAWA+ (G = 50V/V), and MAX44285HAWA+ (G = 100V/V).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44285 Aug 05, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .