Top

MAX44284EVKIT

Evaluation Kit for the MAX44284

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44284 Aug 05, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Precision Real-Time Current Monitoring
  • -0.1V to +36V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base-Stations
  • DC-DC Current Sensing in Power Management
  • Medical Pulse Oximeters and Infusion Pumps
  • Notebook Computers
  • Portable-/Battery-Powered Systems
  • Smartphones and Tablets

Description

The MAX44284 evaluation kit (EV kit) provides a proven design to evaluate the MAX44284 high-precision, low-power, current-sense amplifier. This EV kit demonstrates the MAX44284 in an ultra-small, 1.3mm x 0.9mm, 6-bump WLP package.

The EV kit PCB comes with a MAX44284HAWT+ installed, which is the 100V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX44284FAWT+ (G = 50V/V), MAX44284WAWT+ (200V/V), and MAX44284EAWT+ (G = 500V/V).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44284 Aug 05, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.