Top

MAX44280EVKIT

Evaluation Kit for the MAX44280

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44280 May 17, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Output
  • 5V/V Minimum Stable Gain (Noninverting)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 3G/4G Handsets
  • Analog-to-Digital Converter Buffers
  • Battery-Operated Devices
  • General-Purpose Signal Processing
  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments
  • Transimpedance Amplifiers

Description

The MAX44280 evaluation kit (EV kit) provides a proven design to evaluate the MAX44280 low-power, low-input-offset voltage, high-bandwidth operational amplifier (op amp) in a 6-pin LGA package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input-offset voltage, and rail-to-rail input/output stages make the device ideal for a variety of precision measurement applications. The EV kit comes with a MAX44280AYT+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44280 May 17, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .