Top

MAX44267EVKIT

Evaluation Kit for the MAX44267

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44267 Apr 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Accommodate Multiple Op-Amp Configuration
  • Up to ±12.5V with a Single Supply (+2.25V to +15V)
  • True Zero Output from a Single Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Analog Level Shifting/Conditioning
  • Bridge Sensors
  • PLC Analog I/O Modules
  • Pressure Sensors
  • Sensor Interfaces

Description

The MAX44267 evaluation kit (EV kit) provides a proven design to evaluate the MAX44267 Beyond-the-Rails precision, low-noise, low-drift, dual operational amplifier (op-amp) in a 14-pin TSSOP package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapt- ed to other topologies by changing a few components.

The EV kit comes with a MAX44267AUD+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44267 Apr 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.