Evaluation Kit for the MAX44250
Product Details
The MAX44250 evaluation kit (EV kit) provides a proven design to evaluate the MAX44250 low-power, low-drift operational amplifier (op amp) in a 5-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low-drift input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44250AUK+ installed.
Key Features
- Accommodates Multiple Op-Amp Configurations
- Rail-to-Rail Inputs/Output
- Accommodates Easy-to-Use 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Load Cell and Bridge Transducer Amplification
- Medical Instrumentation
- Precision Instrumentation
- Pressure Transducers
- Strain Gauges
Technical Docs
Data Sheet | Evaluation Kit for the MAX44250 | Jan 22, 2014 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Accommodates Multiple Op-Amp Configurations
- Rail-to-Rail Inputs/Output
- Accommodates Easy-to-Use 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Load Cell and Bridge Transducer Amplification
- Medical Instrumentation
- Precision Instrumentation
- Pressure Transducers
- Strain Gauges
Description
The MAX44250 evaluation kit (EV kit) provides a proven design to evaluate the MAX44250 low-power, low-drift operational amplifier (op amp) in a 5-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low-drift input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44250AUK+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX44250 | Jan 22, 2014 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal