Top

MAX44205EVKIT

Evaluation Kit for the MAX44205

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44205 Sep 19, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Differential Amplifier with 130dBc THD
  • +2.7V to +13.2V Supply Voltage Range
  • Output-Voltage Clamps to Prevent Overranging ADC
  • Adjustable Output Common-Mode Voltage
  • Evaluate 20-Bit SAR ADC + MAX44205 Amplifier (refer to the MAX11905 EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Active Filters
  • Fully-Differential Signal Conditioning
  • High-Speed Process Control
  • Medical Imaging
  • Single-Ended to Differential Conversion

Description

The MAX44205 evaluation kit (EV kit) provides a proven design to evaluate the MAX44205, low-noise, low-distortion fully differential operational amplifier (op amp), suitable for driving high-resolution SAR ADCs such as the MAX11905 family of devices.

The EV kit PCB comes installed with a MAX44205ATC+ in a 12-pin, 3mm x 3mm TQFN package with an exposed pad.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX44205 Sep 19, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .