Top

Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable

Product Details

Key Features

Parametric specs for Video/Wideband Amplifiers
# Amplifiers 2
BW (MHz) (@ -3dB) 85
Slew Rate (V/µs) 500
BW (MHz) (0.1dB min) 27
Large Signal BW (MHz) 80
Feedback Voltage
Rail to Rail Output
ISUPPLY (mA) (typ) 6
Single Supply Yes
VOFFSET (mV) (max) 26
IBIAS (µA) (max) 15
Oper. Temp. (°C) -40 to +85
Package/Pins UMAX/10
Budgetary
Price (See Notes)
1.24
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Video/Wideband Amplifiers
# Amplifiers 2
BW (MHz) (@ -3dB) 85
Slew Rate (V/µs) 500
BW (MHz) (0.1dB min) 27
Large Signal BW (MHz) 80
Feedback Voltage
Rail to Rail Output
ISUPPLY (mA) (typ) 6
Single Supply Yes
VOFFSET (mV) (max) 26
IBIAS (µA) (max) 15
Oper. Temp. (°C) -40 to +85
Package/Pins UMAX/10
Budgetary
Price (See Notes)
1.24

Key Features

  • Low Cost
  • High Speed
    • 85MHz -3dB Bandwidth
    • 27MHz 0.1dB Gain Flatness
    • 500V/µs Slew Rate
  • Single 4.5V to 11V or Dual ±2.25V to ±5.5V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends to VEE
  • Low Differential Gain/Phase: 0.015%/0.015°
  • Low Distortion at 5MHz
    • -59dBc Spurious-Free Dynamic Range
  • High Output Drive: ±50mA
  • 450µA Disable Capability (MAX4389/MAX4393/MAX4394/MAX4396)
  • Space-Saving SC70, SOT23, µMAX®, or TSSOP Packages

Applications/Uses

  • Analog-to-Digital Converter Interface
  • CCD Imaging Systems
  • Digital Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video-on-Demand

Description

The MAX4389/MAX4390/MAX4392–MAX4396 family of op amps are unity-gain stable devices that combine high-speed performance, rail-to-rail outputs, and disable mode. These devices are targeted for applications where an input or an output is exposed to the outside world, such as video and communications.

The MAX4389/MAX4390/MAX4392–MAX4396 operate from a single 4.5V to 11V supply or from dual ±2.25V to ±5.5V supplies. The common-mode input voltage range extends to the negative power-supply rail (ground in single-supply applications). The MAX4389/MAX4390/MAX4392–MAX4396 consume only 5.5mA of quiescent supply current per amplifier while achieving a 85MHz -3dB bandwidth, 27MHz 0.1dB gain flatness, and a 500V/µs slew rate. Disable mode sets the outputs to high impedance while consuming only 450µA of current.

The MAX4389 single, MAX4393 dual, MAX4394 triple, and MAX4396 quad include disable capabilities. The MAX4389 and MAX4390 are available in ultra-small, 6-pin SC70 packages.

Simplified Block Diagram

MAX4389, MAX4390, MAX4392, MAX4393, MAX4394, MAX4395, MAX4396: Typical Operating Circuit MAX4389, MAX4390, MAX4392, MAX4393, MAX4394, MAX4395, MAX4396: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .