Top

MAX4383EVKIT

Evaluation Kit for the MAX4383

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4383 Mar 26, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Video Filter Solution for ATSC and High-Resolution Graphics Applications
  • 5-Pole Active Multiple Feedback (Rauch) Video Filter
  • 30MHz Bandwidth at -3dB (typ)
  • > 40dB Attenuation at 74.25MHz
  • +5V Single-Supply or ±5V Dual-Supply Operation
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Eliminates Costly Inductors with More Accurate R-C Components

Applications/Uses

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Digital Still Cameras
  • Set-Top Boxes
  • Surveillance Video Systems
  • Video Line Driver
  • Video Routing and Switching Systems
  • Video-on-Demand

Description

The MAX4383 evaluation kit (EV kit) demonstrates the capability of the high-speed MAX4383 op amp configured in a 5-pole, lowpass, multiple feedback (Rauch) filter that provides a Butterworth response with a bandwidth of -3dB at 30MHz (typ). This circuit can be used for video anti-aliasing and reconstruction filtering for HDTV, Progressive DVD, and XGA resolution graphics displays. The MAX4383 EV kit is designed to drive a 75Ω back-terminated load, common in video applications, with an overall gain of 1. The MAX4383 EV kit is a fully assembled and tested surface-mount board that operates from either a +5V single supply or ±5V dual supplies.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4383 Mar 26, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .