Top

MAX4366EVKIT

Evaluation Kit for the MAX4366, MAX4367, and MAX4368

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4366, MAX4367, and MAX4368 Mar 26, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Small 8-Pin SOT23 Package
  • No DC-Blocking Capacitor On Output
  • 2.3V to 5.5V Single-Supply Operation
  • Drives 330mW into 32Ω Speakers or 200mW into 16Ω Speakers
  • Clickless/Popless Power-Up and Shutdown
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • General-Purpose Audio
  • Headphones
  • Headsets
  • PDAs
  • Two-Way Radios

Description

The MAX4366 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4366 bridged amplifier to drive speakers or headsets in portable audio applications. The MAX4366 EV kit operates from a 2.3VDC to 5.5VDC power supply and is capable of delivering 330mW into a 32Ω load or 200mW into a 16Ω load. The closed-loop gain of the MAX4366 is set to 2V/V with external resistors. The MAX4367/MAX4368 bridged amplifiers with internal fixed gains can be evaluated on the MAX4366 EV kit. Contact Maxim to obtain samples. The Selector Guide provides the complete part numbers for the amplifiers that can be evaluated on the MAX4366 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4366, MAX4367, and MAX4368 Mar 26, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.