Top

MAX4365EVKIT

Evaluation Kit for the MAX4365

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4365 Mar 07, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • Drives 1W into an 8Ω Speaker
  • 0.1% THD+N at 1kHz
  • Externally Adjustable Gain
  • Clickless/Popless Operation
  • 5mA Supply Current, 10nA Shutdown Current
  • Tiny 8-Pin Thin QFN Package (3mm x 3mm x 0.8mm), Also Available in 8-Pin µMAX® Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • General-Purpose Audio
  • PDAs
  • Two-Way Radios

Description

The MAX4365 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4365 high-power bridged amplifier to drive loudspeakers in portable audio applications. Designed to operate from a 2.7VDC to 5.5VDC power supply, the EV kit is capable of delivering 1W into an 8Ω load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4365 Mar 07, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.