Top

MAX4364EVKIT

Evaluation Kit for the MAX4364

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4364 Aug 23, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • Drives 1.4W into an 8Ω Speaker
  • 0.04% THD+N at 1kHz
  • Externally Adjustable Gain
  • Clickless/Popless Power-Up/Down, Shutdown
  • 10nA Shutdown Current
  • Small 8-Pin SO Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • General-Purpose Audio
  • PDAs
  • Two-Way Radios

Description

The MAX4364 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4364 high-power bridged amplifier to drive loudspeakers in portable audio applications. Designed to operate from a 2.7VDC to 5.5VDC power supply, the MAX4364 EV kit is capable of delivering 1.4W into an 8Ω load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4364 Aug 23, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.