Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4338 and MAX4233 | Mar 15, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Capable of Driving a Stereo 32Ω Load
- (POUT = 60mW, VCC = 5V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
- (POUT = 20mW, VCC = 3V, THD+N = 1%, RL = 32Ω, fIN = 1kHz)
- Single-Supply Operation
- Low 0.1% THD+N (20Hz to 20kHz)
- (VCC = 5V, POUT = 40mW, RL = 32Ω)
- (VCC = 3V, POUT = 17mW, RL = 32Ω)
- Low-Profile Design (2.0mm, max)
- Fully Assembled and Tested Surface-Mount Board
- On-Board Shutdowns
Applications/Uses
- 32Ω Headphone Drivers
- DAC/ADC Buffers
- Hands-Free Car Phones
- Portable Battery-Powered Instruments
- Transformer/Line Drivers
- Wireless PA Control
Description
This MAX4338 EV kit can also be used to evaluate the MAX4233 high-output-drive, rail-to-rail op amp.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4338 and MAX4233 | Mar 15, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .