Top

MAX4299EVKIT

Evaluation Kit for the MAX4299

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4299 Mar 11, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 4.5V to 5.5V Single-Supply Operation
  • Clickless/Popless Power-Up, Power-Down, Mute and Unmute
  • PC99-Compliant Output Drivers: Better than 1.2VRMS Output into 32Ω Audio Load
  • PC99-Compliant Microphone Amplifier: Better than 1.5VRMS Output into 10kΩ Load
  • Small 16-Pin TSSOP Package
  • Fully Assembled and Tested

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Consumer Audio
  • Cordless Phones
  • Notebook Computers
  • Palmtop Computers
  • Pen Entry Palmtops

Description

The MAX4299 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4299 audio system IC designed for a single 5V application. The audio system IC features a stereo headphone driver, microphone amplifier, and a 3.3V linear regulator.

The EV kit's headphone driver is capable of driving 1.2VRMS into a 32Ω headphone. The microphone amplifier is capable of driving 1.5VRMS into a 10kΩ load. A 3.3V linear regulator is capable of supplying 100mA.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4299 Mar 11, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.