Top

MAX4295EVKIT

Evaluation Kit for the MAX4295

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4295 Feb 16, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2W/Channel Output Power at 5V
  • 0.7W/Channel Output Power at 3V
  • Programmable PWM Oscillator Frequency Selection (125kHz, 250kHz, 500kHz, 1MHz)
  • Low 0.4% THD+N (RL = 4Ω, fIN = 1kHz, fOSC = 250kHz)
  • +2.7V to +5.5V Input Range
  • Volume Control
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Consumer Audio
  • Cordless Phones
  • Notebook Computers
  • Palmtop Computers
  • Pen Entry Palmtops

Description

The MAX4295 is a mono, switch-mode (Class-D) audio power amplifier intended for multimedia and general-purpose high-power applications. It has greater than 87% efficiency and is capable of delivering 2W maximum continuous power to a 4Ω load.

The MAX4295 evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The EV kit is designed to be driven by the lineout or headphone jack of a CD player or to be directly connected to any audio source. The EV kit includes a volume control and a terminal block for quick speaker connection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4295 Feb 16, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .