Top

MAX4223EVKIT

Evaluation Kit for the MAX4223 and MAX4224

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4223 and MAX4224 Aug 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1GHz -3dB Bandwidth
  • 300MHz 0.1dB Gain Flatness
  • 1100V/µs Slew Rate
  • ±5V Supply Operation
  • Optional Adjustable Gain
  • High-Impedance Shutdown Mode
  • Fully Assembled and Tested

Applications/Uses

  • ADC Input Buffers
  • Data Communications
  • RF Receivers
  • Video Line Driver
  • Video Multiplexing

Description

The MAX4223 evaluation kit (EV kit) simplifies evaluation of the 1GHz, low-power MAX4223 current-feedback amplifier. The EV kit circuit demonstrates the MAX4223 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4223 EV kit uses a PC board design optimized for high-frequency amplifiers. This board can also be used to evaluate the MAX4224 and other Maxim amplifiers that share the same pinout.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4223 and MAX4224 Aug 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.