Top

MAX4210EEVKIT

Evaluation Kit for the MAX4210E, MAX4210A, MAX4210B, MAX4210C, MAX4210D, and MAX4210F

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Real-Time Power Monitoring
  • Source Voltage Range: 10V to 20V
  • Power-Sense Accuracy: ±1.5%
  • 6-Pin TDFN Package
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Baseband Analog Multipliers
  • Measurement Instrumentation
  • Overpower Circuit Breakers
  • Power-Level Detectors
  • Power-Supply Displays
  • Short-Circuit Protection
  • Smart Battery Packs/Chargers
  • Smart Peripheral Control
  • VGA Circuits

Description

The MAX4210E evaluation kit (EV kit) is a high-side power monitor that operates from a 5V supply voltage and provides a 2.5V output voltage for a 100mV sense voltage. The MAX4210 high-side power monitor provides an analog output voltage proportional to the power consumed by a load by multiplying load current and source voltage. The EV kit is assembled to support a full-scale current measurement of 10A and can monitor up to a 100W power level, which is being delivered by a 10V to 20V source voltage. The MAX4210E uses high-side current sensing; this allows the load to connect directly to ground, eliminating any ground potential errors.

The MAX4210E EV kit is a fully assembled and tested surface-mount printed circuit board. It can be used to evaluate other MAX4210 versions: MAX4210A, MAX4210B, MAX4210C, MAX4210D, and MAX4210F.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .