Top

MAX4209EVKIT

Evaluation Kit for the MAX4209

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4209 Oct 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single- or Dual-Supply Operation
    • 2.85V to 5.5V Single-Supply Operation
    • ±1.425V to ±2.75V Dual-Supply Operation
  • 100V/V Fixed Voltage Gain
  • Rail-to-Rail Output
  • Configurable Reference Voltage: Externally or Internally Buffered
  • Optional Current-Sense Mode
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Transducer Applications
  • Battery-Powered Medical Equipment
  • Differential Voltage Amplification
  • Industrial Process Control
  • Notebook Computers
  • Precision Low-Side Current Sense
  • Strain-Gauge Amplifiers

Description

The MAX4209 evaluation kit (EV kit) simplifies evaluation of the MAX4208 ultra-low offset/drift, fixed gain, precision instrumentation amplifier in a µMAX® package. The MAX4209 features high-impedance differential inputs optimized for small voltages (±100mV max) and provides rail-to-rail output. The MAX4209 EV kit circuit uses the 100V/V fixed-voltage-gain version of the MAX4209. The EV kit operates from a single-supply voltage between 2.85V and 5.5V, or dual supplies providing ±1.425V to ±2.75V.

The MAX4209 EV kit can also evaluate the 10V/V and 1000V/V fixed-gain versions of the MAX4209 amplifiers, as well as the MAX4208 adjustable-gain amplifier. The MAX4209 IC temperature range is -40°C to +125°C.

The MAX4208 EV kit, available separately, evaluates the MAX4208 adjustable-gain amplifier with external gain-setting resistors.

Note: To evaluate a MAX4208 IC featuring externally adjustable gain, order a MAX4208EVKIT+ or request a free sample of the MAX4208AUA+ IC along with the MAX4209EVKIT+. For the alternate-gain versions of the MAX4209 IC, see the Part Selection Table in the full data sheet for IC ordering information.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4209 Oct 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.