Top

MAX4208EVKIT

Evaluation Kit for the MAX4208

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4208 Oct 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single- or Dual-Supply Operation
    • 2.85V to 5.5V Single-Supply Operation
    • ±1.425V to ±2.75V Dual-Supply Operation
  • Adjustable Voltage Gain Configured to 148V/V
  • Rail-to-Rail Output
  • Configurable Reference Voltage: Externally or Internally Buffered
  • Optional Current-Sense Mode
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Transducer Applications
  • Battery-Powered Medical Equipment
  • Differential Voltage Amplification
  • Industrial Process Control
  • Notebook Computers
  • Precision Low-Side Current Sense
  • Strain-Gauge Amplifiers

Description

The MAX4208 evaluation kit (EV kit) simplifies evaluation of the MAX4208 ultra-low offset/drift, adjustable gain, precision instrumentation amplifier in a µMAX® package. The MAX4208 features high-impedance differential inputs optimized for small voltages (±100mV max) and provides rail-to-rail output. The MAX4208 EV kit is configured for a gain of 148V/V. The EV kit operates from a single-supply voltage between 2.85V and 5.5V, or dual supplies providing ±1.425V to ±2.75V.

The MAX4208 EV kit can also be used to evaluate the MAX4209 fixed-gain amplifiers. The MAX4208 IC temperature range is -40°C to +125°C.

The MAX4209 EV kit, available separately, evaluates the 100V/V fixed-gain MAX4209 amplifier without external gain-setting resistors.

Note: To evaluate a MAX4209 IC featuring internal gain-setting resistors, order a MAX4209EVKIT+ or request a free sample of the MAX4209 IC along with the MAX4208EVKIT+. See the Part Selection Table in the full data sheet for IC ordering information.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4208 Oct 08, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .