Top

MAX4206EVKIT

Evaluation Kit for the MAX4206

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4206 Aug 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +2.7V to +11V Single-Supply Operation or ±2.7V to ±5.5V Dual-Supply Operation
  • Selectable 10nA/100nA/1µA/10µA On-Board Reference Current
  • Adjustable Output Scale Factor
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Analog Signal Processing
  • Medical Instrumentation
  • Photodiode Current Monitoring
  • Portable Instrumentation

Description

The MAX4206 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX4206 logarithmic amplifier. The MAX4206 computes the log ratio of an input current relative to a reference current and provides a corresponding voltage output with a default 0.25V/decade scale factor. The EV kit operates from a single +2.7V to +11V supply or from dual ±2.7V to ±5.5V supplies, with the ability to select one of four reference currents.

The MAX4206 EV kit can be used to evaluate the MAX4207 by changing the IC and the input RC networks R1, R2, C7, and C8.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4206 Aug 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .