Top

MAX4201EVKIT

Evaluation Kit for the MAX4201

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4201 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 780MHz -3dB Bandwidth
  • 280MHz 0.1dB Gain Flatness
  • 2.1nV/√Hz Voltage Noise Density
  • 0.8pA/√Hz Current Noise Density
  • 4200V/µs Slew Rate
  • Excellent Capacitive-Load-Driving Capability
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Digital-Transmission Line Drivers
  • High-Speed ADC Input Buffers
  • High-Speed DAC Buffers
  • IF/Communications Systems
  • Wireless Local Area Networks (WLANs)

Description

The MAX4201 evaluation kit (EV kit) simplifies evaluation of the MAX4201 ultra-high-speed, low-power, low-noise, open-loop buffer. The EV kit circuit demonstrates the MAX4201 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

This EV kit can also be used to evaluate the MAX4200 and MAX4202 (contact Maxim for free samples). Note that the MAX4201 has an internal 50Ω output termination resistor, and the MAX4202 has an internal 75Ω output termination resistor, while the MAX4200 has no internal output termination resistor (refer to the MAX4200–MAX4205 data sheet for more information).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4201 Mar 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.