Top

MAX4188EVKIT

Evaluation Kit for the MAX4188

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4188 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fast Enable/Disable Times (120ns/35ns)
  • Very Low Switching Transient (45mVp-p)
  • Single +5V or Dual ±5V Supply Operation
  • 130MHz -3dB Bandwidth
  • 350V/µs Slew Rate
  • 70MHz -0.1dB Gain Flatness
  • 0.04%/0.32% Gain/Phase Errors (RL = 150Ω)
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • High-Definition Surveillance Video
  • High-Speed Analog-to-Digital Buffers
  • High-Speed Signal Processing
  • High-Speed Switching/Multiplexing
  • Portable Battery-Powered Video/Multimedia Systems
  • RGB Distribution Amplifiers

Description

The MAX4188 evaluation kit (EV kit) simplifies evaluation of the MAX4188 triple, low-power, current-feedback amplifier. The MAX4188 amplifier is set to a gain of +2V/V. SMA connectors and 50Ω terminating resistors are included for 50Ω test equipment compatibility. For video test equipment compatibility, simply change the terminating resistors to 75Ω and change RF and RG resistors to the values shown in the MAX4188/MAX4189/MAX4190 data sheet.

The EV kit comes with the MAX4188 installed. To evaluate the MAX4189, order a free sample (MAX4189ESD), replace the MAX4188 with the MAX4189 on the EV board, and change the gain-setting and feedback resistors for unity gain as shown in the MAX4188/MAX4189/MAX4190 data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4188 Jul 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .