Top

MAX4180EVKIT

Evaluation Kit for the MAX4180 and MAX4181

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4180 and MAX4181 Jul 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 190MHz -3dB Bandwidth (RL = 100Ω)
  • 400V/µs Slew Rate
  • Single +5V or Dual ±5V Supply Operation
  • Adjustable Gain
  • High-Impedance Shutdown Mode
  • Fully Assembled and Tested

Applications/Uses

  • Broadcast and High-Definition TV Systems
  • High-Definition Surveillance Video
  • High-Speed A/D Buffers
  • Medical Imaging
  • Portable Battery-Powered Video/Multimedia Systems
  • Video Switching/Multiplexing

Description

The MAX4180 evaluation kit (EV kit) simplifies evaluation of the MAX4180 low-power, current-feedback amplifier. The EV kit circuit demonstrates the MAX4180 in the noninverting, gain-of-two configuration in either single- or dual-supply mode. RF-style SMA connectors and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4180 EV kit uses a PC board design optimized for high-frequency amplifiers. This board can also be used to evaluate the MAX4181 and other Maxim amplifiers that share the same pinout.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4180 and MAX4181 Jul 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.