Top

MAX41400EVKIT

Evaluation Kit for the MAX41400

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX41400 Jan 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single- or Dual-Supply Operation
  • Configurable Gain
  • Configurable Reference Voltage
  • Proven PCB layout
  • Fully Assembled and Tested

Applications/Uses

  • EKG Medical Devices
  • Insulin and Infusion Pumps
  • Low-Power Sensor Interface
  • Pressure, Weigh, Force Sensors
  • RTD Temperature Sensors
  • Wearable Devices

Description

The MAX41400 evaluation kit (EV kit) provides a proven design to evaluate the MAX41400 low-power precision instrumentation amplifier with programmable gain in a nine-bump wafer-level package (WLP). The MAX41400 features internal selectable gain from 10V/V to 200V/V. The MAX41400 EV kit can set different device gain with different jumper configurations. The EV kit operates from a single supply voltage between 1.7V and 3.6V, or from dual supplies providing ±0.85V to ±1.8V.

Technical Docs

Data Sheet Evaluation Kit for the MAX41400 Jan 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .