Top

MAX4104EVKIT

Evaluation Kit for the MAX4104, MAX4105, MAX4304, and MAX4305

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4104, MAX4105, MAX4304, and MAX4305 Oct 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 880MHz (typical) -3dB Bandwidth
  • 100MHz 0.1dB Gain Flatness
  • 2.1nV/√Hz Voltage Noise Density
  • 400V/µs Slew Rate
  • ±70mA Output Current Drive
  • -88dBc SFDR (at 50MHz)
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

Description

The MAX4104 evaluation kit (EV kit) simplifies evaluation of the MAX4104 ultra-high-speed, low-noise, 880MHz amplifier. The EV kit circuit demonstrates the MAX4104 in the noninverting unity-gain configuration. RF-style connectors (SMA) and 50Ω terminating resistors are included for test equipment compatibility.

The MAX4104 EV kit can also be used to evaluate the MAX4105, MAX4304, and MAX4305. Simply order a free sample of the appropriate part (MAX4105ESA, MAX4304ESA, or MAX4305ESA), replace the IC on the EV board, and change the gain-setting resistors for the desired gain. Refer to the MAX4104/MAX4105/MAX4304/MAX4305 data sheet for suggested resistor values.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4104, MAX4105, MAX4304, and MAX4305 Oct 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .