Top

MAX40662EVKIT

Evaluation Kit for the MAX40662

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40662 May 06, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Electrical Evaluation of the MAX40662
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +125°C Temperature Range
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Driver Assistance Systems
  • LIDAR Receivers
  • Optical Time-Of-Flight Distance Measurement

Description

The MAX40662 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40662 quad transimpedance amplifiers.

Note that the MAX40662 EV kit provides an electrical interface to the IC that is similar, but not identical, to a photodiode.

The MAX40662 EV kit printed circuit board (PCB) comes with a MAX40662ATE/VY+ installed.

Simplified Block Diagram

MAX40662EVKIT: Board Photo MAX40662EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40662 May 06, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .