MAX40660EVKIT

Evaluation Kit for the MAX40660


Please check latest availability status for a specific part variant.

Description

The MAX40660 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40660 trans-impedance amplifiers.

Note that the MAX40660 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.

The MAX40660 EV kit PCB comes with a MAX40660ATB/VY+ installed.

MAX40660EVKIT: Board Photo MAX40660EVKIT: Board Photo Enlarge+

Key Features

  • Easy Electrical Evaluation of the MAX40660
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +125°C Temperature Range
  • Tested 10-TDFN-EP MAX40660ATB/VY+ device
  • Accommodates Easy-to-Use components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Applications
  • Autonomous Driving Systems
  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX49140
30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low-Power 100μA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications

MAX40108
1V, Low-Power, Precision Operational Amplifier

  • Supply Voltage Range: 0.9V to 3.6V
  • Low 25.5µA Quiescent Current
  • Very Low 1μV (typ) Input Offset Voltage

MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available upon Request)
    • Internal Multiplexer