Top

MAX40658EVKIT

Evaluation Kit for the MAX40658/MAX40659

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40658/MAX40659 Nov 26, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy +3.3V Electrical Evaluation of MAX40658
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +85°C Temperature Range
  • Evaluated 8-TDFN-EP MAX40658AETA+ Device
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Autonomous Driving Systems
  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement

Description

The MAX40658 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40658 and MAX40659 transimpedance amplifier.

Note that the MAX40658 evaluation kit provides an electrical interface to the IC that is similar, but not identical to, a photodiode.

The MAX40658 EV kit PCB comes with a MAX40658AETA+ 18.3kΩ transimpedance device installed. To evaluate the MAX40659AETA+ (36.6kΩ transimpedance), contact the factory for free samples of the pin-compatible device.

Simplified Block Diagram

MAX40658EVKIT: Board Photo MAX40658EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40658/MAX40659 Nov 26, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.