Top

MAX4063EVKIT

Evaluation Kit for the MAX4063

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4063 Sep 05, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.4V to 5.5V Single-Supply Operation
  • High 95dB PSRR
  • Low-Noise Integrated Microphone Bias
  • Single-Ended and Differential Inputs
  • Differential Output
  • Externally Adjustable Gain
  • 0.3µA Shutdown Current
  • Small 14-Pin TSSOP Package
  • Fully Assembled and Tested

Applications/Uses

  • Notebook Audio Systems
  • PDA Audio Systems
  • Signal Conditioning
  • Tablet PCs

Description

The MAX4063 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX4063 low-noise microphone amplifier IC designed for a single 2.4V to 5.5V application. The MAX4063 IC contains two microphone amplifiers. The main amplifier is typically used to sense an internal (built-in) system microphone, and an auxiliary amplifier that can be used to sense an external (plug-in) microphone. The differential and single-ended gains of the amplifiers are adjustable with jumpers and resistors. The differential output allows the EV kit to drive a load at up to 6VP-P. The EV kit also features low quiescent current and a shutdown control to minimize power consumption.

The EV kit demonstrates how the MAX4063 can provide a complete microphone solution for a notebook PC. The MAX4063 is available in 14-pin TSSOP and 16-pin QFN (4mm x 4mm x 0.8mm) packages.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4063 Sep 05, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.