Evaluation Kit for the MAX4060
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4060 | Aug 28, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 4.5V to 5.5V Single-Supply Operation
- Low 0.75mA Supply Current
- High 86dB PSRR at 1kHz
- Single-Ended and Differential Inputs
- PC99/2001 Compliant
- Low-Noise Microphone Bias Voltage
- Small 8-Pin QFN Package (3mm x 3mm)
- Fully Assembled and Tested
Applications/Uses
- AES-42 Compliant Microphones
- Notebook Audio Systems
- PDA Audio Systems
- Signal Conditioning
- USB Audio Peripherals
Description
The MAX4060 EV kit has low quiescent current and high power-supply rejection. The MAX4060 is available in 8-pin QFN and µMAX® packages. The MAX4060 EV kit uses the smaller 8-pin QFN package.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX4060 | Aug 28, 2002 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .