Top

MAX40242EVKIT

Evaluation Kit for the MAX40242

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40242 Jan 10, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Outputs
  • Accommodates Easy-to-Use 0805 Components
  • 2.7V to 20V Single Supply or ±1.35V to ±10V Dual Supplies
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Chemical Sensor Interface
  • Industrial: Process and Control
  • Medical Pulse Oximetry
  • Photodiode Sensor Interface
  • Precision Instrumentation

Description

The MAX40242 evaluation kit (EV kit) provides a proven design to evaluate the MAX40242 low-input bias current, low-noise operational amplifier (op amp) in an 8-pin μMAX® package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX40242ANA+ installed.

Simplified Block Diagram

MAX40242EVKIT: Board Photo MAX40242EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40242 Jan 10, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .