Evaluation Kit for the MAX40213
Product Details
The MAX40213 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40213 transimpedance amplifiers. Included in the EV kit are two different output circuits to accommodate different terminations on the equipment.
Note that the MAX40213 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.
The MAX40213 EV kit PCB comes with two MAX40213AWA+ installed.
Key Features
- Two Evaluation Circuits: 50Ω and Hi-Z Outputs for Different Equipment
- -40°C to +125°C Temperature Range
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Industrial Safety Systems
- LIDAR Receivers
- Optical Distance Measurement
Technical Docs
Data Sheet | Evaluation Kit for the MAX40213 | Nov 09, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Two Evaluation Circuits: 50Ω and Hi-Z Outputs for Different Equipment
- -40°C to +125°C Temperature Range
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Industrial Safety Systems
- LIDAR Receivers
- Optical Distance Measurement
Description
The MAX40213 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40213 transimpedance amplifiers. Included in the EV kit are two different output circuits to accommodate different terminations on the equipment.
Note that the MAX40213 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.
The MAX40213 EV kit PCB comes with two MAX40213AWA+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX40213 | Nov 09, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal