Evaluation Kit for the MAX40204
Product Details
The MAX40204 evaluation kit (EV kit) is designed to evaluate the MAX40204ANA+, a precision bidirectional current-sense amplifier with wide common-mode input in an 8-bump WLP package. The EV kit provides bidirectional and unidirectional current-sensing options, a jumper (J1) to switch between two gain options (10V/V and 100V/V), and another jumper (J2) to place the board in low power mode.
The EV kit features Kelvin connections for force and sense at the amplifier inputs and a very precise current- sense resistor with a ±0.5% tolerance for accurate measurement. Various test points are included for additional evaluation. The EV kit PCB is available with the MAX40204ANA+ installed.
Key Features
- Wide -0.1V to 36V Input Range Common Mode Range
- Operates Off a Single 5V Supply
- Unidirectional/Bidirectional Operation
- On-the-Fly Gain Input Jumper
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Base Station
- Current Sensing in Power Management Systems
- Medical Instruments
- Notebook Computers
- Portable and Battery-Operated Systems
- Smart Phones and Tablets
Technical Docs
Data Sheet | Evaluation Kit for the MAX40204 | Oct 16, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Wide -0.1V to 36V Input Range Common Mode Range
- Operates Off a Single 5V Supply
- Unidirectional/Bidirectional Operation
- On-the-Fly Gain Input Jumper
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Base Station
- Current Sensing in Power Management Systems
- Medical Instruments
- Notebook Computers
- Portable and Battery-Operated Systems
- Smart Phones and Tablets
Description
The MAX40204 evaluation kit (EV kit) is designed to evaluate the MAX40204ANA+, a precision bidirectional current-sense amplifier with wide common-mode input in an 8-bump WLP package. The EV kit provides bidirectional and unidirectional current-sensing options, a jumper (J1) to switch between two gain options (10V/V and 100V/V), and another jumper (J2) to place the board in low power mode.
The EV kit features Kelvin connections for force and sense at the amplifier inputs and a very precise current- sense resistor with a ±0.5% tolerance for accurate measurement. Various test points are included for additional evaluation. The EV kit PCB is available with the MAX40204ANA+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX40204 | Oct 16, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal