Top

MAX40201EVKIT

Evaluation Kit for the MAX40201

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40201 Nov 25, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Precision Real-Time Current Monitoring
  • 0V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Stations and Communication Equipment
  • Industrial Control and Automation
  • Power Management Systems
  • Server Backplanes

Description

The MAX40201 evaluation kit (EV kit) provides a proven design to evaluate the MAX40201 dual-channel, high-precision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40201 in an ultra-small, 1.3mm x 2mm, 8-bump wafer-level package (WLP).

The EV kit PCB comes with a MAX40201WAWA+ installed, which is the 200V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40201TAWA+ (G = 25V/V), MAX40201FAWA+ (G = 50V/V), and MAX40201HAWA+ (G = 100V/V).

Simplified Block Diagram

MAX40201EVKIT: Board Photo MAX40201EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40201 Nov 25, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .